BD-01, BENDDOLLY™ CART W/O HEAD KIT

Southwire #: 64601101 Model #: BD-01

Mechanical Bending Platform.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Usable with EMT Shoes, IMC/Rigid Shoes
  • Durable Powder Coat for Increased Corrosion Resistance
  • Accepts Four Different Southwire Bending Shoes
  • Upright Storage Position

Specifications

Model # BD-01 BD-01
UPC # 032886993466 032886993466
Product Height 55.0 139.70 inch cm
Product Width 26.0 66.04 inch cm
Depth 9.75 24.77 inch cm
Conduit Type EMT, IMC/GRC EMT, IMC/GRC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

found stores that have the dolly for sale without the head kit. in need of dolly complete Stanley

Asked by: Stanley
The BENDdolly™ works currently ships in five different kits and works with four different heads all of this information can be accessed on http://www.southwiretools.com/tools/tools/BD-01
Answered by: swtools
Date published: 2017-09-15

When shipped does this comes knock down? and what is the weight Stanley

Asked by: Stanley
The BENDdolly™ Ships standing up on a pallet, and depending on the head kit weighs up to 150 LBS.
Answered by: swtools
Date published: 2017-09-15

Can you use this bending platform for offsets? are there any angles indicators on the benders?

Asked by: Stanley
This device can be used to bend offsets and contain all the Norma marks found on hand benders. Thank you.
Answered by: SouthwireTools
Date published: 2017-09-12

Where can I buy this dolly with Head kit? and at what cost Stanley

Asked by: Stanley
Hi Stanley, Please see the Where to Buy section of our site to find pricing and a distributor in your area: http://www.southwiretools.com/tools/basic/wheretobuy. Thank you.
Answered by: SouthwireTools
Date published: 2017-09-11
  • y_2025, m_12, d_10, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_64601101, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT