BD1000R, BENDDOLLY™ 3/4-1" GRC/IMC p-64602501 64602501

Southwire #: 64602501 Model #: BD1000R

Mechanical Bending Platform.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Helps increase jobsite productivity
  • Built-in protractor for quick and accurate bends
  • Eliminates the need to bend over to "eye-ball" hand bends
  • Unique dual bending shoe, designed for both 3/4" & 1" GRC/IMC
  • Ratchet system designed to make bending safer, easier, and more accurate.

Specifications

Model # BD1000R BD1000R
UPC # 032886993589 032886993589
Product Height 55.0 139.70 inch cm
Product Width 26.0 66.04 inch cm
Depth 9.0 22.86 inch cm
Conduit Type EMT, IMC, Rigid EMT, IMC, Rigid

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;