PVCB-04, 1/2" - 4" PVC BENDER p-64301101 64301101

Southwire #: 64301101 Model #: PVCB-04

2400 WATTS, 120 VAC, 20 Amp PVC Bender.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Solid 6" wheels for easy manueverability
  • Durable Black Powder Coating for Increased Corrosion Resistance
  • Solid 6" Wheels for Easy Maneuverability
  • Chrome Plated Refectors for Maximum Reflectivity of Infrared Energy for a Faster Bend
  • Label Includes NEC Bending Tables
  • Bright Red Indicator Light to Advise when Unit is Turned "ON"

Specifications

Model # PVCB-04 PVCB-04
UPC # 032886983603 032886983603
Product Height 13.0 33.02 inch cm
Product Width 56.0 142.24 inch cm
Depth 8.5 21.59 inch cm
Conduit Type PVC PVC
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

What is the wattage or amp rating at 120volts

Asked by: John d
We are happy to help! Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2022-12-01

How much for the 1/2"-4" PVC heat box

Asked by: Hjbll
Please see the link below to our Where to Buy page or call 855-798-6657 and a member of our team can help you find a distributor in your area with pricing! http://www.southwiretools.com/tools/basic/wheretobuy
Answered by: swtools
Date published: 2018-12-26

Where can I buy this unit and how much

Asked by: Tsk 5801
Hello, please see our "Where to Buy" section on our site to find a distributor and pricing in your area: http://www.southwiretools.com/tools/basic/wheretobuy. Thank you.
Answered by: SouthwireTools
Date published: 2017-09-05
  • y_2025, m_12, d_12, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_64301101, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT