10/4 10'SEOOW 14-50P TO L14-30R ADAPTER CORD

Southwire #: 18640008 Model #: 18640008

01864 Power Distribution Generator Extension Cord, 50-Amp Range Plug (14-50P) To Locking 30-Amp Outlet (L14-30R). Features Hard-Usage and oil resistant cable jackets withstand harsh environments, Molded NEMA plugs provide ultimate dust and strain-relief. For use in disaster recovery, restoration, renovation or maintenance projects requiring temporary, portable power in: Residential, Commercial and Industrial, Municipal, Utility, and Emergency Response. When fires, tornadoes, hurricanes, flood damage or other severe disasters devastate structures, readily available power for heavy equipment is limited. In disaster recovery, the ability to utilize electrical equipment in remote areas helps emergency response, building recovery and restoration efforts. In most cases, the only reliable sources of significant power are 125/250V range and dryer outlets, or portable generators.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 50-Amp Generator Plug (14-50P) To Locking 30-Amp Outlet (L14-30R)
  • Power Distribution Generator Extension Cord
  • Hard-Usage and oil resistant cable jacket withstands harsh environments
  • For use in disaster recovery, restoration, renovation or maintenance projects requiring temporary, portable power
  • Premium plugs and connectors for confident jobsite connections
  • Custom-blended jacket material for superior flexibility and chemical & abrasion resistance
  • Extra Hard Usage cord rating per the National Electrical Code
  • Premium plugs and connectors for confident jobsite connections
  • Rugged 30 Amp & 50 Amp rated temporary power cords and adapters

Specifications

Stock # 18640008 18640008
Model # 18640008 18640008
UPC # 029892050108 029892050108
Cord Length (ft) (cm) 10 304.80
Gauge 10/4 10/4
Material SEOOW SEOOW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 84ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;