6/3-8/1 25' SEOW 50A CALIFORNIA STYLE EXTENSION CORD W/HUBBELL L ENDS

Southwire #: 19370008 Model #: 19370008

TEMPORARY POWER CORDS & ADAPTERS

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Attachable devices provide exceptional connection strength and allow field repairs if cords are damaged
  • Safe plug-and-play design to power any X-TREME BOX™ product
  • Locking receptacles securely and safely connect source to load
  • NEMA L14-30R
  • NEMA L14-30P
  • NEMA 14-30P
  • NEMA 14-50P
  • CA-STYLE CONNECTOR

Specifications

Stock # 19370008 19370008
Model # 19370008 19370008
UPC # 029892019372 029892019372
Cord Length (ft) (cm) 25 762.00
Gauge 6/3-8/1 6/3-8/1
Material SEOW SEOW
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;