6/3 & 8/1 10'SEOW 14-50P TO 50A CAL STD CONN ADAPTER CORD

Southwire #: 18340008 Model #: 18340008

Single-Phase 50-Amp Temporary Power Cable Adapter

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Allows Connection of 50-Amp Single-Phase Temporary Power Distribution Boxes
  • Composed of 3-#6 AWG conductors and 1 smaller, #8 conductor for ground, STOW Cable
  • Cordsets have federal specification (WC596) grade plug and connectors
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance

Specifications

Model # 18340008 18340008
UPC # 029892018344 029892018344

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;