50FT 6/3 & 8/1 STOW 50A TEMPORARY POWER DISTRIBUTION EXTENSIONCORD WITH

Southwire #: 19180008 Model #: 19180008

TEMPORARY POWER CORDS & ADAPTERS

Contact Us
Where to Buy
Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Attachable devices provide exceptional connection strength and allow field repairs if cords are damaged
  • 50-FOOT GENORATOR POWER EXTENSION CORD for use in disaster recovery, restoration, renovation or maintenance projects requiring temporary, portable power as well as use with generators, dryers, and range outlets
  • DURBALE 6/3 & 8/1 seow, hard-usage and oil resistant cable jacket withstands harsh environments
  • TWIST TO LOCK plug keeps cord from becoming accidelty unpluged
  • RATTINGS: 50 Amp, ? Watt, ? Volt

Specifications

Model # 19180008 19180008
UPC # 029892019181 029892019181
Product Height 5.75 14.61 inch cm
Product Width 15.75 40.01 inch cm
Depth 15.125 38.42 inch cm
Product Weight 29.1 13.20 lbs kg
Cord Length (ft) (cm) 50 1524.00
Gauge 6/3-8/1 6/3-8/1
Material SEOW SEOW