30A 250V 2P3W TWIST-LOCK L6-30 FEMALE RECEPTACLE p-306R 306R

Southwire #: 306R Model #: 306R

Replacement Wiring Device to upgrade your cables

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Basic Wiring Devices for 30-Amp 250V specalty tools and equipment such as compressors, welders, convrete grinders and vibrators

  • Common 3-Phase 480V Industrial Device found on Concrete Equipment and Lift Power Systems
  • Industrial Grade Device

Specifications

Model # 306R 306R
UPC # 506490759935 506490759935

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;