20A 125V 2P3W 5-20 MALE PLUG

Southwire #: 5366N Model #: 5366N

Replacement Wiring Device to upgrade your cables

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

T-Slot Device for Vaccums and Pumps greater than 15-Amps but less than 20-Amps

  • Ability to accept both 15-Amp U-Ground and 20-Amo T-Slot Devices
  • Industrial Grade Device

Specifications

Stock # 5366N 5366N
Model # 5366N 5366N
UPC # 781786005884 781786005884

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;