100FT 6/3 & 8/1 STOW 50A TEMPORARY POWER DISTRIBUTION EXTENSIONCORD WITH

Southwire #: 19190008 Model #: 19190008

Single-Phase 50-Amp Temporary Power Cable

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Temporary Power for Construction Sites, Events, Entertainment, Shelter Systems, Shipyards, etc.

  • Splits 50-Amp Temporary Power Service into 2 Feeds
  • Composed of 3-#6 AWG conductors and 1 smaller, #8 conductor for ground, these cables are more cost effective and lighter in weight due to less copper than the typical #6 AWG, 4-conductor SOOW offering
  • Cordsets have federal specification (WC596) grade plug and connectors
  • Excellent resistance to oil and moisture
  • High flexibility, excellent abrasion resistance

Specifications

Model # 19190008 19190008
UPC # 029892019198 029892019198

Resources

There are no downloadable resources for this product.
Rated 5 out of 5 by from Strong cord! Preforms as you would expect! This cord performs as you would expect. Above that, it includes top-grade cord ends. The only issue I have found is that the cord ends are very tight at first and somewhat difficult to connect. I will not say this is a big issue because I would much rather work to get a good connection than easily get a bad connection. Especially at the amperage, this cord is capable of. A good connection is a key to longevity. Thank you for reading!
Date published: 2021-05-28
Rated 5 out of 5 by from Extremely heavy duty power cord This by far is the best well-built heaviest generator cord I’ve ever seen. It’s 100 foot it weighs 80 pounds. This is great when you can park your generator 100 feet away from your job and feel confident that it’s going to provide the power with very little loss. Now I can leave the generator on the truck and run the distribution box to the site.
Date published: 2021-06-07
Rated 5 out of 5 by from Great RV cord This is a very well built cable with a thick water proof jacket. The heavy duty twist lock Hubbell plugs are made of durable plastic and metal for long last. Be prepared for the weight at about 45 pounds but for 100 feet it's not bad. Very good for camp sites where the power is farther away from the parking spot.
Date published: 2021-06-01
Rated 5 out of 5 by from 100' 6/3 & 8/1 SEOW 50A Temporary Power Cord I needed a temporary service cable. I was going to buy some 6-3 with ground romex and the end but this was less expensive and designed for outdoors and coils back so I can reuse it much easier.I couldn't make one for this cheap. Very nicely built. Works great heavy duty connectors and waterproof.
Date published: 2021-06-01
Rated 5 out of 5 by from Great Quality for a Great Price I know some people that will just try and make this temporary power cord. At the price and quality of this power cord I’m telling you don’t waste your time and money trying to build. Once again Southwire has created a product that has exceeded expectations.
Date published: 2021-06-01
Rated 5 out of 5 by from Durable This is one of the most well made power cords we have owned. Easy to set up and is very powerful. I highly recommend this for anyone who is in the market. We have enjoyed how easier its made our lives. The length is ideal as well.
Date published: 2021-06-01
Rated 5 out of 5 by from What a beast of a drop cord!!! This thing is massive!!!! You can tell by the weight of this product that its made with quality. The joint where the intersections of different pieces coming together are solid and look to stand the test of time and use.
Date published: 2021-06-14
Rated 5 out of 5 by from Heavy duty Everything you could ask for from an extension cord. It’s lengthy enough to reach wherever you’re working. It’s durable. Good fit on the ends………………………………………………………………………………………………………………………………………………………..
Date published: 2021-06-13
  • y_2025, m_12, d_6, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_22
  • loc_en_US, sid_19190008, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;