ATS, 120V/240V, 50A p-40100-001 40100-001

Southwire #: 40100-001

Transfers to generator power automatically when energized after 30 second delay. When both shore power and generator power are available, generator dominates after a 30 second delay. Once the generator is shut down, shore power activates after a 3-4 second delay.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 30A Model 41300 has proprietary electrical interlock
  • 50A Model 40100 has mechanical interlocking contactors
  • Time delay at power up
  • Dual contactor arrangement
  • Does NOT provide surge protection
  • UL approved - UL1008 full transfer switch rating

Specifications

UPC # 024098401006 024098401006
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Where can I get another XMC0-40J33-FBBD230, mine has a broken lug mount.

Asked by: robdogaz
  • y_2026, m_1, d_23, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_40100-001, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT