30A SURGE GUARD HARDWIRE p-35530 35530

Southwire #: 35530 Model #: 35530

Total Electrical Protection from Faulty Park Power

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides Protection Against:
  • Power surges
  • Open ground
  • Open neutral
  • Low (<102V) / High (>132V) voltage
  • Overheating plug/receptacle

Specifications

UPC # 024098355309 024098355309
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

35530- Line/Load terminals: Red=Ground Silver=White/Neutral? Brass/Brown=?Black? When I connect the above, I get no power: What&rsquo;s the proper connections? The instructions do not match the diagram.

Asked by: Speedy
  • y_2026, m_8, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_35530, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT