12/3 2'STW YEL ADAPTER, BLK L5-20P TWIST LOCK TO LIGHTED TRISOURCE

Southwire #: 90848802 Model #: 90848802

Southwire offers a variety of adapters for generators, converting receptacles or outlets for multiple uses.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • LIGHTED END
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 90848802 90848802
Model # 90848802 90848802
UPC # 029892335182 029892335182
Product Height 1.25 3.18 inch cm
Product Width 5.5 13.97 inch cm
Product Weight 0.99 0.45 lbs kg
Weight UOM LB LB
Maximum Amps 15 15
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;