SOUTHWIRE, POLAR SOLAR SUPREME 14/3 SJEOW 50' BLUE/WHITE OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR p-1438SW0061 1438SW0061

Southwire #: 1438SW0061 Model #: 1438SW0061

Polar/Solar® Supreme extension cords are formulated to offer superior jobsite performance in extremely cold weather.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Rated for -94F to 221F (-70C to 105C) Polar/Solar Supreme extension cords are formulated to offer superior jobsite performance in extremely cold weather.
  • 50 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • bright blue and white jacket provides extra safety as well as prevents loss and theft on jobsites
  • oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts
  • Abrasion, chemical and oil resistant
  • Common Applications: Cable Puller, Chop Saw, Rotary Hammer Drill

Specifications

Model # 1438SW0061 1438SW0061
UPC # 029892000936 029892000936
Product Height 14.0 35.56 inch cm
Depth 50.0 127.00 inch cm
Product Weight 4.229 1.92 lbs kg
Maximum Amps 15 15
Brand Polar/Solar Supreme® Polar/Solar Supreme®
Cord Length (ft) (cm) 50 1524.00
Gauge 14/3 14/3
Jacket Color BLUE/WHITE BLUE/WHITE
Material SJEOW SJEOW
Plug Configuration NEMA 5-15P NEMA 5-15P
Rated 5 out of 5 by from 50’ polar solar extension I’m currently using this cord in a home rough in, love the blue that stands out on the job site. Also the white stripe makes it easy to sharpie in your info in hopes it doesn’t happen to walk off. No issues at all, glow end helps in the early mornings to get things plugged in. Only downside is that its 14awg and not 12. Will have to snag the 100 foot cord 12/3 next. Also this extension is extremely flexible and soft, it’s held up to the 100 heat in Iowa, will have to see how it holds up to the negative weather this winter.
Date published: 2022-07-21
Rated 5 out of 5 by from Solid Extension Cord We recently purchased a home and with this purchase came multiple projects. This extension has been handy with everything from using our shopvac around the house to our electric hedge trimmer in the yard. It is sturdy and more attractive than the typical orange colored cord. The material is definitely heavy duty and has held up well thus far. I also like the light on the plug to allow me to know when it is hot. We used this to help identify if an outlet was hot during various projects. Overall, it is a solid cord!
Date published: 2022-07-02
Rated 5 out of 5 by from A must have cord This is a great extension cord!! I have been using this cord for about a month now and it has been amazing! I love the large plugs on it. It is easy to insert and remove the plugs from one to another. The lighted ends help me see it has power running to it and to see them in the dark. The flexibility of the cord as well as the durability is fantastic! I have yet to use it in cold weather climate but will update in the winter. Great product. Will be adding more to the arsenal!
Date published: 2022-07-18
Rated 4 out of 5 by from Great cord. I like this cord, I especially like the lighted end it tells if the breaker has tripped or of the cord has becone unplugged. I stuck the cord in my freezer for 2 days to try out the claims of being flexible @ -30. It was better than my other extension cords, however it had a little memory when I wnet to roll it up. The insulation is a little thinner than I expect and it is a little "sticky" against itself. Overall the extension cord is as expected from the packaging.
Date published: 2022-06-28
Rated 5 out of 5 by from Great quality Extension Cord! You're going to love this extension cord! This cord is a bit pricey, but worth every cent. With a length of 50 feet, this extension cord will reach any work area where you need it. It stays flexible even in the coldest weather. With a lighted end, you will always know when there is power to the cord. The blue and white stripe cord stands out nicely on the job site so you can easily recognize your cord. Highly recommend and would purchase again and again!
Date published: 2022-06-28
Rated 5 out of 5 by from Great year round This is the easiest cord to manage. The cord ends are easy to grip with or without gloves on. The flexibility was the same whether at 10f or 110f. I have been using it in 100 degree temps for several weeks and it has done great. I did a 24 hour test in a 10f walk in freezer and the cord felt and preformed like it was in the high temps. Also having the lighted end is a great feature.
Date published: 2022-07-13
Rated 5 out of 5 by from Great cord Works great, holds up to everyday construction site. Southwire is known for great wire so what else can I say that they would make amazing cord as well. Had no problems with voltage drop or throwing it around the back of the truck. Like anything from Southwire you get nothing but greatness. I will be replacing all my cords to these for sure.
Date published: 2022-06-28
Rated 5 out of 5 by from Extremely flexible, very durable, unique color I tried out this cord on a constuction job outside. It's incredibly durable. The best part about this cord is how flexible it is. Most cords are a little stiff but this one bends better than any cord I've ever used. The jacket feels very durable. The color is great because it's unique to other cords and still bright.
Date published: 2022-07-10
  • y_2026, m_9, d_20, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_20
  • loc_en_US, sid_1438SW0061, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;