SOUTHWIRE, POLAR SOLAR SUPREME 14/3 SJEOW 100' BLUE/WHITE OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR p-1439SW0061 1439SW0061

Southwire #: 1439SW0061 Model #: 1439SW0061

Polar/Solar® Supreme extension cords are formulated to offer superior jobsite performance in extremely cold weather.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Rated for -94F to 221F (-70C to 105C) Polar/Solar Supreme extension cords are formulated to offer superior jobsite performance in extremely cold weather.
  • 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • bright blue and white jacket provides extra safety as well as prevents loss and theft on jobsites
  • oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 13 Amps, 125 Volts, 1625 Watts
  • Abrasion, chemical and oil resistant
  • Common Applications: Cable Puller, Chop Saw, Rotary Hammer Drill

Specifications

Model # 1439SW0061 1439SW0061
UPC # 029892001070 029892001070
Product Height 15.0 38.10 inch cm
Depth 100.0 254.00 inch cm
Product Weight 7.747 3.51 lbs kg
Maximum Amps 13 13
Brand Polar/Solar Supreme® Polar/Solar Supreme®
Cord Length (ft) (cm) 100 3048.00
Gauge 14/3 14/3
Jacket Color BLUE/WHITE BLUE/WHITE
Material SJEOW SJEOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;