SOUTHWIRE, POLAR SOLAR SUPREME 12/3 SJEOW 100' BLUE/WHITE OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR p-1639SW0061 1639SW0061

Southwire #: 1639SW0061 Model #: 1639SW0061

Polar/Solar® Supreme extension cords are formulated to offer superior jobsite performance in extremely cold weather.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Rated for -94F to 221F (-70C to 105C) Polar/Solar Supreme extension cords are formulated to offer superior jobsite performance in extremely cold weather.
  • 100 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • bright blue and white jacket provides extra safety as well as prevents loss and theft on jobsites
  • oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 15 Amps, 125 Volts, 1875 Watts
  • Abrasion, chemical and oil resistant
  • Common Applications: Cable Puller, Chop Saw, Rotary Hammer Drill

Specifications

Model # 1639SW0061 1639SW0061
UPC # 029892001414 029892001414
Product Height 12.5 31.75 inch cm
Product Width 12.25 31.12 inch cm
Depth 100.0 254.00 inch cm
Product Weight 11.695 5.30 lbs kg
Maximum Amps 15 15
Brand Polar/Solar Supreme® Polar/Solar Supreme®
UL Certified Yes Yes
Cord Length (ft) (cm) 100 3048.00
Gauge 12/3 12/3
Jacket Color BLUE/WHITE BLUE/WHITE
Material SJEOW SJEOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Are these cords jackets rodent resistant?

Asked by: kweb
While these cords are made out of durable SJEOW material, we can't ensure that a persistant rodent won't be able to damage the cord. We hope this helps, and if you need additional information about this product, please contact us at 855-798-6657.
Answered by: Southwire1
Date published: 2023-04-21

CAN I BUY THIS IN A BULK SPOOL 1000' OR MORE? AND DO YOU PRINT COMPANY NAMES ON THE CORD, IF SO WHAT TYPE OF PRINTING DO YOU PUT ON IT?

Asked by: TVZ2522
We do not have this in a spool, but we do provide ink jet printing.
Answered by: Southwire
Date published: 2021-02-15
  • y_2026, m_5, d_6, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_1639SW0061, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT