SOUTHWIRE, POLAR SOLAR 14/3 SJEOOW 25' YELLOW OUTDOOR COLD WEATHER EXTENSION CORD WITH POWER LIGHT INDICATOR p-1487SW0002 1487SW0002

Southwire #: 1487SW0002 Model #: 1487SW0002

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVU DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 15 Amps, 125 Volts, 1875 Watts
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 1487SW0002 1487SW0002
UPC # 029892014872 029892014872
Depth 25.0 63.50 inch cm
Product Weight 2.359 1.07 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 14/3 14/3
Jacket Color YELLOW YELLOW
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;