SOUTHWIRE, POLAR SOLAR 12/3 SJEOOW 50' BLACK OUTDOOR COLD WEATHER EXTENSION CORD p-1628SW0008 1628SW0008

Southwire #: 1628SW0008 Model #: 1628SW0008

Polar/Solar® extension cords are built to stay flexible under the most extreme temperatures.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MADE IN THE USA
  • HEAVY DUTY
  • EXTRA DURABLE
  • EXTRA DURABLE oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • ABRASION RESISTANT
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 1628SW0008 1628SW0008
UPC # 029892026349 029892026349
Product Height 11.5 29.21 inch cm
Product Width 9.0 22.86 inch cm
Depth 50.0 127.00 inch cm
Product Weight 6.18 2.80 lbs kg
Maximum Amps 15 15
Brand Polar/Solar® Polar/Solar®
UL Certified Yes Yes
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color BLACK BLACK
Material SJEOOW SJEOOW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Do you have an indoor (less expensive version) 12/3 50' all black cord like this 1628SW0008 ? I'm doing some research for a non-profit Theatre Company, looking to plug in Fresnel lighting.

Asked by: Derek Smith
Please contact our team at 855-798-6657 for further assistance.
Answered by: SW Tools
Date published: 2020-03-09
  • y_2026, m_8, d_24, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_1628SW0008, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT