SOUTHWIRE, 16/3 SJOW 10' BLACK STANDARD OUTDOOR EXTENSION CORD p-2211SW8808 2211SW8808

Southwire #: 2211SW8808 Model #: 2211SW8808

Southwire 2211SW8808 16/3 Medium-Duty 13-Amp SJOW General Purpose Extension Cord, 10-Feet

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR MEDIUM DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Model # 2211SW8808 2211SW8808
UPC # 029892022112 029892022112
Depth 10.0 25.40 inch cm
Product Weight 0.964 0.44 lbs kg
Material SJOW SJOW
Plug Configuration NEMA 5-15P NEMA 5-15P
Rated 5 out of 5 by from Amazing Length The 16/3 10' SJOW EXTENSION CORD is just the right length to have in my home. Its made with craftsmanship. I love how easy it is to coil it back up and keep it hidden under things in my home. It is thick too - no breaking on this item. It is made with care and it really shows. The power on this small extension cord is amazing. I am happy with this item and plan on getting even more soon. This will last for years to come!
Date published: 2019-05-21
Rated 4 out of 5 by from Nice cord The SJOW makes a great cord the plugs are nice with the molding 1 thing i would have liked to seen would have been solid pins thies look to be 1 pice folded over to make up the thickness. Doesn't hurt performance just something id like to see. Good feel and the 10' is a nice length for a everyday jobs where you just need that little bit but not the 50' or 100 footer
Date published: 2019-05-21
Rated 5 out of 5 by from Well built great extention cord Southwire's 10 foot extention cord is a great well built cord. It's durable material is very pliable and I don't see it cracking like other cords I've used in the past. I am very pleased with this cord and I have nothing negative I can say about it.
Date published: 2019-05-30
Rated 5 out of 5 by from Works well This extension cord is very durable. You can tell that is made of high quality materials. Perfect length for any indoor job. I use it for plugging tools into and it can definitely handle that amperage . Would definitely recommend
Date published: 2019-05-21
Rated 4 out of 5 by from Heavy duty extension! This extension cord is very well made and durable. It does not feel flimsy or cheap, as some others I’ve purchased have been. It gets the job done and seems like a wonderful value for the price
Date published: 2019-05-21
Rated 5 out of 5 by from Perfect This a very good, durable extension cord. We’ve used all around the house to complete projects. The length is perfect. We’ve had no issues with the power supply.
Date published: 2019-07-13
Rated 5 out of 5 by from Greatest thing invented Got this a couple weeks ago and was trimming hedges any other cord would have been cut when I did it on accident this one didn't and will probably get more now
Date published: 2019-05-21
Rated 4 out of 5 by from Strong extension cord I got it as part of the toolbox sampling and the shielding around the cord seems thicker and more durable than other extension cords i’ve Bought in the past.
Date published: 2019-05-21
  • y_2026, m_5, d_8, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_22
  • loc_en_US, sid_2211SW8808, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;