SOUTHWIRE, 14/3 SJTW 25' RED OUTDOOR EXTENSION CORD WITH POWER LIGHTINDICATOR p-2487SW8804 2487SW8804

Southwire #: 2487SW8804 Model #: 2487SW8804

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • LIGHTED END
  • OUTDOOR HEAVY DUTY extension cord, ideal for landscaping, and powering appliances such as a shop vac, weed wacker, bush trimmer, leaf blower and electric lawn mower
  • HIGHLY VISIBLE bright red jacket provides extra safety as well as prevents loss and theft on jobsites
  • EXTRA DURABLE oversized, molded plug prevent accidental bending or breaking and UL listed for your safety
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • LIGHTED END shows power is on and cord is ready to use
  • Limited Lifetime Warranty

Specifications

Model # 2487SW8804 2487SW8804
UPC # 029892264604 029892264604
Product Height 12.0 30.48 inch cm
Product Width 1.5 3.81 inch cm
Depth 25.0 63.50 inch cm
Product Weight 2.545 1.15 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 14/3 14/3
Jacket Color RED RED
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Rated 5 out of 5 by from Good quality cord This extension cord feels high-quality and I like how it lights up to let you know that it is getting power. The orange color stands out in the grass so you don’t trip or run it over with a tractor. The one that I tried is a 25 foot, which is perfect for me when I need to trim bushes around my home. It’s also weather resistant in the event I forget to bring it in the house. This cord will also work up to 140°F for the summer days when it gets very hot outside.
Date published: 2026-05-29
Rated 5 out of 5 by from Works great This extension cord works great. It is thick and has some weight to it. I love that it lights up on both ends. This makes it so much easier to check if my circuit has tripped without having to walk all the way to the breaker. It also helps because you can see the extension cord even when it’s dark out (no trip hazards). It’s rated for 125v which is more than enough for most of my lawn and power tools.
Date published: 2026-10-27
Rated 5 out of 5 by from This Southwire extension cord is a durable, high-quality product that performs reliably and is well-suited for a variety of outdoor applications. This extension cord offers excellent reliability for powering outdoor equipment and tools. The built in indicator light adds an extra level of safety by clearly showing when power is present, while the grounding design provides peace of mind during use. The 25 foot length is convenient for reaching distant outlets and despite heavy duty construction, the weight is manageable and easy to handle.
Date published: 2026-06-11
Rated 5 out of 5 by from Awesome Southwire product as always! Awesome medium duty outdoor extension cord, it feels very durable but very flexible at the same time so you don’t have to worry about when it drags around outside. This cord is my new go to anytime I use any of my corded landscaping tools. Added plus that it has an indicator light on receptacle end that shows you if the cord has power to it. Would recommend for sure.
Date published: 2026-09-22
Rated 5 out of 5 by from Great quality extension cord This 14 gauge extension cord is exactly what I needed. I use this in my shop and appreciate the heavier gauge for using some of my tools. I really like the lighted ends which makes it really easy to make sure you have power as your plugging tools in. I’m always working indoors and outdoors with a variety of tools so I like that it can hold up to all kinds of weather.
Date published: 2026-08-28
Rated 5 out of 5 by from Portable power at hand. Work vehicles commonly provide house type outlets. This outdoor cord can easily be stowed along so that it is at hand when you need it. Safely grounded and weather resistant, this medium duty power cord provides the amperage necessary (15A) in a nice 25 foot package. I even find that i get the cord from the vehicle for temporary home use because I know where it is.
Date published: 2026-05-29
Rated 5 out of 5 by from Perfect I love excellent This extension cord is perfect; its length is excellent, and it is of very high quality. It features a superb indicator light that really caught my attention. Its power capacity and adaptability make it one of the best purchases we have ever made. The amperage is ideal; I highly recommend it, as it is very robust and essential for daily use.
Date published: 2026-06-01
Rated 5 out of 5 by from Southwire 25’ extension cord This extension cord is a great tool to have in any shop. It’s long enough for most projects in and around my shop without being to long and in the way. The best feature is the glowing plug in that indicates the power is on. I use it for lots of small jobs around my shop. It is very sturdy and rolls up great without kinking.
Date published: 2026-09-12
  • y_2026, m_11, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.50
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_28
  • loc_en_US, sid_2487SW8804, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;