SOUTHWIRE, 14/3 SPT-3 6' BEIGE INDOOR MAJOR APPLIANCE REPLACEMENT CORD

Southwire #: 3532SW3323 Model #: 3532SW3323

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • STURDY
  • RIGHT ANGLED PLUG
  • GROUNDED
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 3532SW3323 3532SW3323
Model # 3532SW3323 3532SW3323
UPC # 029892035327 029892035327
Product Height 1.13 2.87 inch cm
Product Width 3.25 8.26 inch cm
Depth 6.0 15.24 inch cm
Product Weight 0.762 0.35 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 6 182.88
Gauge 14/3 14/3
Jacket Color BEIGE BEIGE
Material SPT-3 SPT-3
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;