25' TRIPLE OUTLET EXTENSION CORD p-4187SW8802 4187SW8802

Southwire #: 4187SW8802 Model #: 4187SW8802

Southwire outdoor extension cords are perfect for a variety of outdoor applications. These cords come in a variety of colors to increase visibility and prevent jobsite loss

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • OUTDOOR HEAVY DUTY
  • HIGHLY VISIBLE
  • EXTRA DURABLE
  • WATERPROOF
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 4187SW8802 4187SW8802
UPC # 029892330729 029892330729
Product Height 12.5 31.75 inch cm
Product Width 2.0 5.08 inch cm
Depth 7.0 17.78 inch cm
Product Weight 3.516 1.59 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
Tritap Yes Yes
Rated 5 out of 5 by from I like the lighted end. I received this complimentary triple outlet extension cord from Influenster and Southwire to review. This has a heavy duty plus durable casing around the wires to keep it lasting longer. The flexibility is good, and it coils back up easily. Even with my wore out outlets, the plug holds well in the socket with no wiggle room. The outlet end is nice and tight when plugging in my electronics. The thick gauge provides minimal watt loss. The light at the end lets me know that there is power running through it. I also can find it easily in the dark outside. I like the multiple plug ins so I can have a power tool plugged in, and another extension cord attached as well.
Date published: 2026-10-05
Rated 5 out of 5 by from Visual power verification! I received this Southwire 25 foot Triple outlet extension cord from Influenster in exchange for an honest review. The 12 - gauge 12/3 wire thickness and 15 Amp was built to power high draw, heavy duty equipment and I had zero issues doing just that. I tested this with a table saw, air compressor, and a shop vac simultaneously with zero issues. No bogging down of the power or tripping breakers. Overall, it’s a heavy commercial grade cord, incredible durable. Love how it’s weather and temperature rated giving you the ability to use it inside or outside along side with the UL certification that’s very important.
Date published: 2026-09-03
Rated 5 out of 5 by from Heavy duty and awesome I am very satisfied with this 3-outlet cord. The cord is 25 feet long, 12/3, 15A, 125v, 1875w. This is heavy duty and very well made. The 3-outlet end has a light when you plug it in. The only thing I would add to this cord is a light at the other end when you plug it in. The bright yellow jacket has high visibility on the job site and is weather resistant. I can tell that this cord will last a very long time. I have no issues when using all three outlets at the same time. It's so beneficial on a job, especially early on when there is not accessible electrical outlets. It holds up very well in the mud even and cleans off just as easy as it went on. I highly recommend this cord. This cord is easy to wrap up and carry anywhere - not too heavy, not at all light and cheap.
Date published: 2026-09-07
Rated 5 out of 5 by from Great quality I love this extension cord, it is definitely heavy duty. I love it comes with 3 cord outlets at the end that way I don’t have to use other cables when I have a gathering outdoor. It is long enough to connect it from my living room to the front porch. I like that it has a red light that tells me if the power is on. It works great in severe weather and also safe to use indoors and outdoor. It is easy to set it up and move it around how I want to. Very good quality.
Date published: 2026-09-04
Rated 5 out of 5 by from Great product, premium, built to last Great extension cord, the cord feels well made and durable. Has built-in power indicators lights that help you to know whether you have power on the cord or not! The huge plus it that it has 3 slit outlets which is a huge plus when you have to use multiple tools at the same time. You know what I mean when you have to unplug it for the other tool. Used, tested and highly recommended m.
Date published: 2026-09-11
Rated 5 out of 5 by from Durable, lightweight, lighted, and heavy duty. Super heavy duty extension cord. When it’s been storming in the Midwest, a generator is a must. With that, you need extension cords. But this one has a triple outlet, cutting down the cord by a third. It’s grounded, so it’s safe in case of a short. It’s lightweight, so portable in a moment notice. The female end is lighted, so the convenience of that in the night and unprecedented.
Date published: 2026-09-18
Rated 5 out of 5 by from Good quality extension cord This extension cord is excellent. It’s just the right length and it’s good quality. The triple outlet is great to have because I can plug everything in at once with one cord. I really like the yellow color because it stands out and makes it easy to locate. Highly recommended.
Date published: 2026-10-01
Rated 5 out of 5 by from Durable Now i dont need extra 3way on my extension cord, i love this extension cord, good material and very durable, good size, perfect for my backyard works
Date published: 2026-09-13
  • y_2026, m_10, d_14, h_11
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_4187SW8802, prod, sort_[SortEntry(order=RELEVANCE, direction=DESCENDING)]
  • clientName_southwiretools
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;