SOUTHWIRE, 16/3 SJTW 6' BLACK ROUND INDOOR REPLACEMENT POWER SUPPLY CORD p-9706SW8808 9706SW8808

Southwire #: 9706SW8808 Model #: 9706SW8808

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • LIGHT DUTY
  • DURABLE
  • RELACEMENT CORD
  • ABRASION RESISTANT
  • 13 Amps, 125 Volts, 1625 Watts

Specifications

Model # 9706SW8808 9706SW8808
UPC # 029892097066 029892097066
Product Height 1.0 2.54 inch cm
Product Width 2.5 6.35 inch cm
Depth 6.0 15.24 inch cm
Product Weight 0.44 0.20 lbs kg
Maximum Amps 13 13
Cord Length (ft) (cm) 6 182.88
Gauge 16/3 16/3
Jacket Color BLACK BLACK
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;