SOUTHWIRE, 16/3 SJTW 9' BLACK ROUND INDOOR REPLACEMENT POWER SUPPLY CORD

Southwire #: 9709SW8808 Model #: 9709SW8808

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Power Supply Replacement Cord
  • Temperature Rating of -40°F to 140°F (-40°C to 60°C)
  • 125 Voltage Rating
  • Common Applications: Vacuum, Electric Drill, Work Light

Specifications

Stock # 9709SW8808 9709SW8808
Model # 9709SW8808 9709SW8808
UPC # 029892097097 029892097097
Product Height 1.0 2.54 inch cm
Product Width 3.25 8.26 inch cm
Depth 9.0 22.86 inch cm
Product Weight 0.65 0.29 lbs kg
Maximum Amps 13 13
Cord Length (ft) (cm) 9 274.32
Gauge 16/3 16/3
Jacket Color BLACK BLACK
Material SJTW SJTW
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;