SOUTHWIRE, 14/3 SPT-3 9' BEIGE INDOOR MAJOR APPLIANCE REPLACEMENT CORD

Southwire #: 3533SW3323 Model #: 3533SW3323

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • HEAVY DUTY
  • STURDY
  • RIGHT ANGLED PLUG
  • GROUNDED
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Stock # 3533SW3323 3533SW3323
Model # 3533SW3323 3533SW3323
UPC # 029892035334 029892035334
Depth 9.0 22.86 inch cm
Product Weight 1.044 0.47 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 9 274.32
Gauge 14/3 14/3
Jacket Color BEIGE BEIGE
Material SPT-3 SPT-3
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;