SOUTHWIRE, 14/3 SPT-3 STRAIGHT 6' BEIGE FLAT INDOOR REPLACEMENT POWERSUPPLY CORD p-9746SW8823 9746SW8823

Southwire #: 9746SW8823 Model #: 9746SW8823

Southwire has a variety of specialty extension cords to meet a variety of indoor and outdoor needs.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • MEDIUM DUTY
  • DURABLE
  • RELACEMENT CORD
  • ABRASION RESISTANT
  • 15 Amps, 125 Volts, 1875 Watts

Specifications

Model # 9746SW8823 9746SW8823
UPC # 029892097462 029892097462
Product Height 1.0 2.54 inch cm
Product Width 2.5 6.35 inch cm
Depth 6.0 15.24 inch cm
Product Weight 0.682 0.31 lbs kg
Maximum Amps 15 15
UL Certified Yes Yes
CUL Certified Yes Yes
Cord Length (ft) (cm) 6 182.88
Gauge 14/3 14/3
Jacket Color BEIGE BEIGE
Material SPT-3 SPT-3
Plug Configuration NEMA 5-15P NEMA 5-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;