SOUTHWIRE, 12/3 SJTW 50' YELLOW OUTDOOR TWIST-TO-LOCK NEMA L5-20P EXTENSION CORD

Southwire #: 9208SW8802 Model #: 9208SW8802

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Southwire Twist-To-Lock extension cords are designed to keep your jobsite under continuous operation
  • HEAVY DUTY 50 foot all-copper wire extension cord recommended for use with heavy duty equipment and tools
  • HIGHLY VISIBLE bright yellow jacket provides extra safety as well as prevents loss and theft on jobsites
  • WATERPROOF flexible vinyl jacket provides protection of the cord against moisture, abrasion, and sunlight
  • EXTRA DURABLE oversized, clear molded plug prevent accidental bending or breaking and UL listed for your safety
  • 20 Amps, 125 Volts, 2500 Watts

Specifications

Stock # 9208SW8802 9208SW8802
Model # 9208SW8802 9208SW8802
UPC # 029892092085 029892092085
Depth 50.0 127.00 inch cm
Product Weight 7.383 3.35 lbs kg
Maximum Amps 20 20
Cord Length (ft) (cm) 50 1524.00
Gauge 12/3 12/3
Jacket Color YELLOW YELLOW
Material SJTW SJTW
Plug Configuration NEMA L5-20P NEMA L5-20P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;