GENCORD, 10/4 SJTW 10' BLACK TWLOCK L14-30P/R SW

Southwire #: 65172740 Model #: 65172740

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

Specifications

Stock # 65172740 65172740
Model # 65172740 65172740
UPC # 032886718687 032886718687
Depth 10.0 25.40 inch cm
Maximum Amps 30 30
Cord Length (ft) (cm) 10 304.80
Gauge 10/4 10/4
Jacket Color YELLOW YELLOW
Material STW STW
Plug Configuration NEMA 1-15P NEMA 1-15P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;