SOUTHWIRE, REPLACEMENT CORD 10/4 SRDT ROUND 4' BLACK 30 AMP NEMA 14-30P DRYER CORD

Southwire #: 9154SW8808 Model #: 9154SW8808

10/4 SRDT 30 Amp Dryer 4' Black Round Cord

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 30 amps
  • 125/150 volts
  • 4 wire
  • NEMA 14-30 Plug
  • SRDT Round Jacket
  • Flanged spade terminals
  • Metal strain relief
  • UL Listed

Specifications

Stock # 9154SW8808 9154SW8808
Model # 9154SW8808 9154SW8808
UPC # 029892091545 029892091545
Product Height 1.5 3.81 inch cm
Product Width 5.0 12.70 inch cm
Depth 4.0 10.16 inch cm
Product Weight 1.6 0.73 lbs kg
UL Certified Yes Yes
Cord Length (ft) (cm) 4 121.92
Gauge 10/4 10/4
Jacket Color BLACK BLACK
Material SRDT Round SRDT Round
Plug Configuration NEMA 14-30P NEMA 14-30P
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;