380V/60A IN LINE GFCI 4/4 CABLE AUTO RESET p-25560001-1 25560001-1

Southwire #: 25560001-1 Model #: 25560001-1

Shockshield panel mounts provide protection for personnel and equipment when leakage levels have a potentially lethal ground current.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Motors, Manufacturing Equipment, Pumping Systems, Welders, Pressure Washers, Hoists
  • Response Time for Ground Fault: 25mS - Typically
  • Drop Out Voltage: 60% Rated Voltage - Typically
  • Connection Type: 2 ft Flying Leads
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 4/4 AWG
  • Power On Indication: Lighted Indicator

Specifications

Model # 25560001-1 25560001-1
UPC # 024098902398 024098902398
Product Height 7.0 17.78 inch cm
Product Width 9.0 22.86 inch cm
Depth 20.0 50.80 inch cm
Product Weight 18.6 8.44 lbs kg
Maximum Amps 60 60

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;