25 FT 120V/15A YEL 12/3 CABLE GFCI TRI CORD p-14880118-2 14880118-2

Southwire #: 14880118-2 Model #: 14880118-2

Heavy duty molded T-head with three receptacles. The GFCI is an integral part of male plug. Provides protection for the extra heavy duty cord and three attached tools. 12 gauge cord is ideal for outdoor-rugged construction type environments.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Applications Include: Construction Sites, Saws and Drills, Portable Electric Power Tools, Multiple Tools
  • NEMA 5-15P & (3)5-15R
  • Grounded Neutral: 4 Ohms
  • Trip Response Time for Ground Fault and Grounded Neutral Trip: Less Than 25mS and Grounded Neutral Trip
  • Radio Frequency Noise Susceptibility: Operates Within Normal Limits With 0.5 Volts Injected On Power Line 150Khz-230Mhz
  • Effect of 10 Amp Turn DC Shock Fault Trip: 5% Maximum Trip Level Variation on Ground
  • Endurance: 3,000 Operations Minimum
  • Overload Current: Six Times Rated Current
  • Insulation Voltage: 1500 Vrms - 1 Min.
  • Cord Gauge: 12/3 AWG

Specifications

Model # 14880118-2 14880118-2
UPC # 024098901599 024098901599
Product Height 3.0 7.62 inch cm
Product Width 8.0 20.32 inch cm
Depth 11.0 27.94 inch cm
Product Weight 4.4 2.00 lbs kg
Maximum Amps 15 15
CUL Certified Yes Yes
Cord Length (ft) (cm) 25 762.00
Gauge 12/3 12/3
Material SJTW-A SJTW-A

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;