PORTABLE POWER STATION 500 WITH 515 WATT-HOURS OF POWER, FEATURES PURE SINE WAVE, 5 USB PORTS, 2 AC OUTLETS, 12V DC OUTLET. MOLDED HANDLE AND 11.46 LBS

Southwire #: 53252 Model #: 53252

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 515 Wh (Watt-hour) UL Certified Lithium-ion battery
  • Pure Sine Wave – ensure your delicate electronics run properly and are protected with clean power output
  • 2 AC Outlets (3 Prongs), 4 USB-A Ports, 1 USB-C Ports, PD input/output port rated power 60W + 27W Outlet, 2 separate DC output with 12V/5A (max) and one DC car output with 12V/10A (max)
  • Perfect for Emergency back-up power, Camping/RVs, and remote power
  • Industry best! 6 ways to charge - car DC outlet, solar panel, wall outlet, USB Power Delivery, PD + AC or with a generator
  • Runs a 32" LED TV for more than 9 Hours!
  • Charges from 0 to 100% in as little as 2.9 hrs
  • Built-in LED Light with SOS function
  • High contrast LCD screen with multiple readouts
  • Includes Bonus: 8-in-1 DC adapter set

Specifications

Stock # 53252 53252
UPC # 032886532528 032886532528

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;