CONDUIT CAGE p-787026 787026

Southwire #: 787026 Model #: CCAGE

The Conduit Cage provides a secure, efficient solution for storing, organizing, and transporting conduit, pipe, and strut up to 10 feet long. Its open-top and side-access design allows easy loading by forklift or by hand, while the removable divider posts offer flexible organization for varying material types and lengths. Built for versatility, the cage remains functional in a shortened configuration and supports loads up to 2,750 lbs.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Securely stores and transports conduit, pipe, and strut up to 10 feet long
  • Heavy-duty construction supports loads up to 2,750 lbs
  • Open-top and side-access design allows fast loading by forklift or by hand
  • Adaptable configuration remains functional in a shortened setup for added flexibility
  • Removable divider posts help organize multiple material types and sizes
  • Durable powder coat finish
  • 6" heavy duty casters

Specifications

Model # CCAGE CCAGE

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;