BOX SUPPORT BRACKET 4"4-11/16"5" WITH BACK SUPPORT p-BSB45BS BSB45BS

Southwire #: BSB45BS Model #: BSB45BS

Heavy duty Snap-In Box Support Bracket for use with Southwire’s Snap-In Universal Box Positioning Bracket, or direct to stud mounting, with back support up to 6” wall cavities, and additional bend down support

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides back support for up to 6" wall cavities with the included BS456EXT back support extension
  • Anti-rattle wall support tabs fold forward to a 90 degree position, supporting drywall installations
  • Quick and easy Snap-In installation to Southwire’s heavy duty adjustable box positioning bracket
  • Snap-In installation allows for adjustable positioning along box mounting bracket
  • Box support brackets can also be mounted directly to metal or wood studs with additional bend down support
  • Marked mounting holes provide location and ease of installation when mounting boxes
  • Compatible with horizontal and vertical mounted single or double gang mud rings and covers
  • Box retention tab holds boxes in place while mounting to box support brackets. The retention tab holds boxes in place which keep box mounting screws engaged in the lower slot of the mounting keyholes, preventing the box from falling off the bracket

Specifications

Model # BSB45BS BSB45BS
UPC # 032886794650 032886794650
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;