BOX SUPPORT BRACKET 4"4-11/16"5" WITH BACK & 1ST p-BSB45BFMS BSB45BFMS

Southwire #: BSB45BFMS Model #: BSB45BFMS

Snap-In Box Support Bracket for 4", 4-11/16", and 5" Steel Box Sizes With 1st Means and Back Support

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides 1st means of support for MC and EMT Conduit
  • Provides back support for up to 6" wall cavities with the included BS456EXT back support extension
  • Additional bend down support for direct to stud installations
  • Quick and easy Snap-In installation to Southwire's heavy duty adjustable box mounting bracket
  • Snap-In installation allows for adjustable positioning along box mounting bracket
  • Box support brackets can also be mounted directly to metal or wood studs with optional bend out far side support
  • Marked mounting holes provide location and ease of installation when mounting boxes
  • Compatible with horizontal and vertical mounted single or double gang mud rings and covers
  • Box retention tab holds boxes in place while mounting to box support brackets. The retention tab holds boxes in place which keep box mounting screws engaged in the lower slot of the mounting keyholes, preventing the box from falling off the bracket
  • Anti-rattle wall support tabs fold forward to a 90 degree position, supporting drywall installations

Specifications

Model # BSB45BFMS BSB45BFMS
UPC # 032886794667 032886794667
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;