BOX SUPPORT BRACKET 4"4-11/16"5" WITH 1ST MEAN SUPPORT p-BSBS45FS BSBS45FS

Southwire #: BSBS45FS Model #: BSBS45FS

Heavy duty Snap-In box support bracket for use with Southwire's Snap-In Universal Box Positioning System, or direct to stud mounting, with 1st means of support for MC and EMT Conduit

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides 1st means of support for MC and EMT Conduit
  • Quick and easy Snap-In installation to Southwire's heavy duty adjustable box mounting bracket
  • Snap-In installation allows for adjustable positioning along box mounting bracket
  • Box support brackets can also be mounted directly to metal or wood studs
  • Marked mounting holes provide location and ease of installation when mounting boxes
  • Compatible with horizontal and vertical mounted single or double gang mud rings and covers
  • Box retention tab holds boxes in place while mounting to box support brackets. The retention tab holds boxes in place which keep box mounting screws engaged in the lower slot of the mounting keyholes, preventing the box from falling off the bracket
  • Anti-rattle wall support tabs fold forward to a 90 degree position, supporting drywall installations

Specifications

Model # BSBS45FS BSBS45FS
UPC # 032886794643 032886794643
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;