BOX SUPPORT BRACKET 4" 4-11/16" 5" p-BSBS45 BSBS45

Southwire #: BSBS45 Model #: BSBS45

Heavy duty Snap-In Box Support Bracket for use with Southwire’s Snap-In Universal Box Positioning Bracket, or direct to stud mounting

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quick and easy Snap-In installation to Southwire’s heavy duty adjustable box positioning bracket
  • Snap-In installation allows for adjustable positioning along box mounting bracket
  • Box support brackets can also be mounted directly to metal or wood studs
  • Marked mounting holes provide location and ease of installation when mounting boxes
  • Compatible with horizontal and vertical mounted single or double gang mud rings and covers
  • Box retention tab holds boxes in place while mounting to box support brackets. The retention tab holds boxes in place which keep box mounting screws engaged in the lower slot of the mounting keyholes, preventing the box from falling off the bracket
  • Anti-rattle wall support tabs fold forward to a 90 degree position, supporting drywall installations

Specifications

Model # BSBS45 BSBS45
UPC # 032886794636 032886794636
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;