3/8" TRADE SIZE SNAP IN MC CONNECTOR ZINC DIECAST WITH SETSCREW 1/2" KOSIZE CABLE RANGE: 0.445" - 0.630"

Southwire #: 130STSW Model #: 130STSW

Snap In Connectors feature a set screw type and straight assembly. Engineered with a combination screw head that securely affixes steel cables to electrical junction boxes or enclosures using slotted screw driver. Long lasting, naturally corrosion resistant zinc die cast construction. Easy to install. Snaps into 1/2" Knock Out hole.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Straight Set Screw connector
  • Made with durable zinc die cast material
  • cULus certified
  • Labor savings by simply snap the fitting into the knockout hole
  • Cable Range: 0.445"-0.630"
  • For Indoor use only

Specifications

UPC # 032886306297 032886306297
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;