3/8" TRADE SIZE SNAP IN MC CONNECTOR ZINC DIE CAST WITH SADDLE 1/2" KOSIZE CABLE RANGE: 0.405" - 0.612"

Southwire #: 170STSW Model #: 170STSW

Make a secure connection with Southwire Saddle Type Snap In MC Cable Connector. Snap into 1/2” Knock Out hole. Constrcuted with durable, long lasting zinc die cast with single screw assembly. Dual grip saddle and one screw design ensures secure joining.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Dual gripping saddle clamps connector
  • Made with durable zinc die cast material
  • cULus certified
  • Labor savings by simply snap the fitting into the knockout hole
  • Cable Range: 0.405"-0.612"
  • For Indoor use only

Specifications

UPC # 032886306266 032886306266
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;