1/2" TRADE SIZE 90 DEG SNAP IN MC CONNECTOR ZINC DIECAST 1/2" KO SIZECABLE RANGE: 0.642 - 1.075" p-101STSW 101STSW

Southwire #: 101STSW Model #: 101STSW

Southwire Snap In 90°Angle Connectors durable and corrosion resistant zinc construction ensures product integrity and longevity. It is easy to install. Recommended for use in dry locations when bonding flexible metal conduit to a box or enclosure. Snaps into 1/2" Knock Out hole. Clamping with two screws.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 90° Squeeze type connector
  • Made with durable zinc die cast material
  • cULus certified
  • Labor savings by simply snap the fitting into the knockout hole
  • Cable Range: 0.642"-1.075"
  • For Indoor use only

Specifications

UPC # 032886306280 032886306280
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;