16/3 50' SJTW ORANGE TROUBLE LIGHT 75W - W/OUTLET & METAL GUARD p-692SW 692SW

Southwire #: 692SW Model #: 692SW

16/3 50ft Metal Shield Trouble Light with Grounded Outlet and Switch. 75W maximum bulb not included.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Metal reflective shield with protective grill
  • 50 feet of 16/3 SJTW power cord
  • Handsfree hanging hook and ON/OFF switch
  • UL cUL listed
  • Uses a medium base bulb up to 75 Watts (not included)

Specifications

Model # 692SW 692SW
UPC # 078693006920 078693006920
Product Height 17.5 44.45 inch cm
Product Width 3.0 7.62 inch cm
Depth 7.5 19.05 inch cm
Product Weight 4.35 1.97 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;