HANG-A-LIGHT 60W LED MAGNETIC WORK LIGHT

Southwire #: 111085 Model #: 111085

The Hang-A-Light® Magnetic Work Lights are cUL listed for use in wet locations which makes them ideal for tank washing, machine shops or any confined space. It is energy efficient;with a heavy-duty earth magnet on the back allowing this light to be attached to metal surfaces or the light can be hung by the eye hooks on the back.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • No Hot Surfaces
  • 60 W LED gives powerful light
  • 6,000 lm
  • IP65 Rating
  • 30 Ft. lighting range

Specifications

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;