PROLIGHT MINI 10W LED RECHARGE LIGHT

Southwire #: 511510 Model #: 511510

The ProLight™ Mini & Max are light weight, portable, innovative, high-powered, LED Flood Lights delivering up to 1,800 Lumens with the Max. Featuring a 110° pivoting head allowing for a bright white floodlight beam and an even spread of light, an on/off switch, three modes: high, low and strobe as well as magnetic feet. The ProLight™ Mini & Max can also be mounted to an optional tripod for optimal light positioning. The Lithium-Ion battery provides power for 10 hours on low and 5 hours on high and requires no maintenance.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 5 hour recharge time
  • 120° beam spread
  • Magnetic feet
  • Includes wall charger & car charger
  • Mount to tripod or magnetic base
  • Water & shock resistant

Specifications

Stock # 511510 511510
Model # 511510 511510
UPC # 786625515159 786625515159
Product Height 6.0 15.24 inch cm
Product Width 6.5 16.51 inch cm
Depth 6.0 15.24 inch cm
Product Weight 3.0 1.36 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;