500W HALOGEN REPLACEMENT BULBS 50 PIECES

Southwire #: 78805000SW Model #: 78805000SW

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 500W Halogen
  • T3 Lamp
  • 4-5/8 inch length
  • Porcelain ends

Specifications

Model # 78805000SW 78805000SW
UPC # 029892078843 029892078843
Product Height 5.375 13.65 inch cm
Product Width 1.0 2.54 inch cm
Depth 1.0 2.54 inch cm
Product Weight 0.03 0.01 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;