XLE TWIN-HEAD LED WORK LIGHT WITH HD TRIPOD p-111005 111005

Southwire #: 111005 Model #: 111005

This 50-watt LED work light produces 6,500 lumens due to the extreme energy efficiency and concentrated high-output LEDs utilized. With no hot surfaces, the Southwire XLE Series can keep the job site safe and bright while only drawing 1.4 Amps, providing the ultimate energy savings. Tested and rated to the highest standards, the Southwire XLE Series is cUL listed for wet locations and has an IP65 rated housing. Developed for the professional tradesman, the aluminum and steel construction make the Southwire XLE Series durable enough for the harshest conditions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Two heads to brighten your work area
  • Tripod will help shine the light where most needed
  • High quality LEDs
  • Heavy duty light can take falls and tumbles

Specifications

Model # 111005 111005
UPC # 786625110057 786625110057
Product Height 48.0 121.92 inch cm
Product Width 18.0 45.72 inch cm
Depth 38.0 96.52 inch cm
Brand ProLight™ ProLight™

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;