PROBUILT SLIM SERIES LED WORK LIGHT 30-WATT - DUAL HEAD W/ 2-STEP TRIPOD

Southwire #: 411330 Model #: 411330

Compact at only an 1-3/4” max depth and extremely lightweight, the ProLight™ Slim Line LED Floodlight Series are extremely durable. The units are IP65 rated and suitable for use in all weather conditions. Cool operation enables the Slim Line Series to be used in confined spaces, making it ideal for the Construction, Industrial/MRO, Utilities, Transportation and Environmental channels.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 120V, 5’ - 18/3 SJTW cord
  • LED pure white light with long lamp life
  • Comfort grip handle
  • Three year manufacturers warranty
  • Durable, no hot surfaces

Specifications

Stock # 411330 411330
Model # 411330 411330
UPC # 786625000099 786625000099
Product Height 15.0 38.10 inch cm
Product Width 27.0 68.58 inch cm
Depth 9.0 22.86 inch cm
Product Weight 14.6 6.62 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;