PROLIGHT SLIM SERIES 30W LED WORK LIGHT

Southwire #: 411030 Model #: 411030

Compact at only an 1-3/4” max depth and extremely lightweight, the ProLight™ Slim Line LED Floodlight Series are extremely durable. The units are IP65 rated and suitable for use in all weather conditions. Cool operation enables the Slim Line Series to be used in confined spaces, making it ideal for the Construction, Industrial/MRO, Utilities, Transportation and Environmental channels.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Alloy Aluminum body
  • LED pure white light with long lamp life
  • Comfort grip handle
  • Three year manufacturers warranty
  • Durable, no hot surfaces

Specifications

Stock # 411030 411030
Model # 411030 411030
UPC # 786625411031 786625411031
Product Height 7.0 17.78 inch cm
Product Width 7.5 19.05 inch cm
Depth 7.25 18.42 inch cm
Product Weight 3.9 1.77 lbs kg
Brand ProLight™ ProLight™
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;