BULB 400W PULSE START METAL HALIDE (HAL) p-111903PS 111903PS

Southwire #: 111903PS Model #: 111903PS

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Suitable for damp locations
  • 6 Ft. power cord 18/3 SJWT
  • Quick-mount hook
  • Heavy gauge steel construction

Specifications

Model # 111903PS 111903PS
UPC # 786625119036 786625119036
Product Height 9.5 24.13 inch cm
Product Width 3.63 9.22 inch cm
Product Weight 0.65 0.29 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;