LED BULB 120W LONGNECK p-1119120L 1119120L

Southwire #: 1119120L Model #: 1119120L

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 120 Watt

Specifications

Model # 1119120L 1119120L
UPC # 786625000501 786625000501
Product Height 13.13 33.35 inch cm
Product Width 9.63 24.46 inch cm
Product Weight 3.65 1.66 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;