WOBBLELIGHT V3 220W LED WORK LIGHT p-111303LED 111303LED

Southwire #: 111303LED Model #: 111303LED

The Wobblelight® LED V-Series, has the same great patented, self-righting technology with a new look. Still ideal for applications requiring temporary high output lighting for areas up to 75 feet diameter. This new look features an integrated carry handle into the body, LED panel technology and an integrated cord to give the unit a suitable for wet locations rating. The V2 model also has a covered receptacle for interlinking units together.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Integrated Carry Handle
  • 360 Degree lighting with 75 Ft. lighting range
  • Integrated handle and power cord
  • IP55 Rated and hoisting or hold down point
  • Patented self-righting technology
  • On/off switch and power indicator

Specifications

Model # 111303LED 111303LED
UPC # 786625000303 786625000303
Product Height 33.0 83.82 inch cm
Product Width 16.5 41.91 inch cm
Depth 20.0 50.80 inch cm
Product Weight 37.0 16.78 lbs kg
Lumens 15000 15000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;